Available Specification Sheets
  
3512 Engine Models
Horsepower
» • 3406C HazPak (LEHW0168)490 bhp @ 2100 rpm
» • 3512B Well Service Petroleum Engine (LEHW0055)2000 - 2250 bhp @ 1900 rpm
» • 3512C HD ATAAC Well Service Petroleum Engine (LEHW0056)2150 - 2500 bhp @ 1900 rpm
» • 3512C HD SCAC Land Well Service Petroleum Engine (LEHW0090)2250 - 2500 bhp @ 1900 rpm
» • 3512C HD SCAC Offshore Well Service Petroleum Engine (LEHW0114)2250 - 2500 bhp @ 1900 rpm
» • 3512E Tier 4 Final Show Spec Sheet
» • C15 HazPak (LEHW0149)536 bhp @ 1800-2000 rpm
» • C18 HazPak (LEHW0157)715 bhp @ 2100 rpm
» • C32 HazPak (LEHW0158)1100 bhp @ 2100 rpm
» • C4.4 NA HazPak (LEHW0165)57/65 bhp @ 1500/1800 rpm
» • C4.4 TA HazPak (LEHW0169)138/156 bhp @ 1500/1800 rpm
» • C7 HazPak (LEHW0161)230/275 bhp @ 2200 rpm
» • C9 HazPak (LEHW0156)340 bhp @ 2200 rpm
Learn more about the Cat Transmissions products available to meet the needs of oil & gas industry.
Learn more about the Cat Transmissions products available to meet the needs of oil & gas industry.
» Learn More